Motion detector (with passive infrared sensor/PIR) for Gira One.
For automatic switching of Gira One actuators depending on movement and brightness.
The delay time of the Gira One consumer is configured via the relevant actuator channel in the Gira Project Assistant (GPA).
Integrated temperature sensor for measuring the room temperature.
Integrated local button to control the Gira One consumer: Switching, staircase and scene.
Commissioning the motion detector with the Gira Project Assistant (GPA) version 5.2.
Encrypted data transfer between the Gira One devices.
Features of the motion detector
Large detection range (up to 238 m2).
Expansion of the detection range with additional motion detectors.
It is possible to limit the detection range.
It is possible to configure the sensitivity of the sensors.
Walking test function to help in planning and adjusting the PIR detection range.
Mixed light measurement suitable for fluorescent lamps (FL/PL/ESL), halogen/light bulbs and LEDs.
Room temperature
Temperature adjustment for the integrated temperature sensor.
LED display
Status LED function selection: always OFF, movement display.
Notes
Can be updated via the Gira Project Assistant (GPA).
The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
KNX Data Secure compatible.
Can be updated via the Gira Project Assistant (GPA).
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.