Pushbutton sensor 3 Komfort, 1-gang for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2031 112
2031 112
EAN 4010337081760
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Installation on bus coupler 3.
  • Safeguarded from disassembly because it is screw-fastened.
  • Two multicoloured status LEDs per operating surface.
  • Integrated temperature sensor for measuring and forwarding the ambient room temperature.
  • Rocker function or button function can be set for each operating surface.
  • Rocker function: switching, dimming, blind control, value transmitter 1 byte, value transmitter 2 bytes, and scene auxiliary unit.
  • Button function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, and room temperature controller auxiliary unit.
  • Controller auxiliary unit: Operating mode switchover with normal and high priority, defined selection of an operating mode, change between different operating modes, change of presence status, setpoint offset.
  • Blocker for blocking individual buttons or rocker functions.
  • Alarm message displayed through all LEDs flashing.
  • Multicoloured status LED (red, green, blue) can be configured globally or separately. A superimposed function can be activated on the bus whereby the colour and display information of individual status LEDs can be modified according to priority.
  • White operating LED.
  • Operating LED ON, OFF, automatic switch-off, or switchable via object.
  • Communication object for controlling the brightness of status LEDs and operating LEDs (e.g. for reducing brightness in bedrooms at night).

Technical data

Ambient temperature:
-5 °C to +45 °C

Protection class:
III

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.

Scope of supply

  • Plain inscription labels included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Push button sensor 3 basic 1-2-/3-gang F100, Push button sensor 3 comfort 1-/2-/3-/4-gang F100
Operating instructions

Operating instructions.

Order no. 2021 ..
2022 ..
2023 ..
2031 ..
2032 ..
2033 ..
2034 ..
2035 ..

PDF, 321 Kb

Load


Push button sensor 3 comfort 1-/2-/3-/4-gang F100
Technical Documentation

Technical documentation.

Order no. 2031 ..
2032 ..
2033 ..
2034 ..
2035 ..

PDF, 2.011 Kb

Load


Push button sensor 3 comfort 1-gang F100
Product database

Product database from ETS3.0d, 193 KByte.

Order no. 2031 ..

VD4, 193 Kb

Load


Ordering info Features Downloads