Rated voltage of each push button:
AC/DC 24 V SELV
Load capacity of each push button:
max. 20 mA
Rated voltage of each LED:
DC 24 V SELV
Load capacity of each LED:
1 mA
Connection:
2 x terminal block, 9-pole
Connection cross section:
0.4 to 0.8 mm single-wire
Ambient temperature:
-5 °C to +45 °C