Pushbutton sensor 2, 1-gang 24 V zero-voltage with inscription space

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
clear / pure white glossy
Order no. 2001 100
2001 100
EAN 4010337047988
Packing unit 1
PS 02
stainless steel
Order no. 2001 600
2001 600
EAN 4010337020356
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

    Pushbutton sensor 2 for connection to 24 V control systems

    • Rocker with two red LEDs for status display.
    • Safeguarded from disassembly because it is screw-fastened.
    • Backlighting.
    • Connection of two buttons, two LEDs and backlighting using terminal block on the rear.

    Technical data

    Rated voltage of each push button:
    AC/DC 24 V SELV

    Load capacity of each push button:
    max. 20 mA

    Rated voltage of each LED:
    DC 24 V SELV

    Load capacity of each LED:
    1 mA

    Connection:
    2 x terminal block, 9-pole

    Connection cross section:
    0.4 to 0.8 mm single-wire

    Installation depth:
    25 mm

    Ambient temperature:
    -5 °C to +45 °C

    Notes

    • Suitable for SELV circuits only.
    • Can also be connected to be illuminated.
    • Professional inscription by the Gira inscription servicewww.marking.gira.com.

    Scope of supply

    • Plain inscription labels included.

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Touch sensor 2, 24 V potential-free, single and triple
    Operating instructions

    Operating instructions.

    Order no. 2001 ..
    2003 ..

    PDF, 90 Kb

    Load


    Ordering info Features Downloads