Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

DCS-TC gateway

Item comparison | 1

DRA
Order no. 1290 00
EAN 4010337290001
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • DCS-TC gateway for connecting the Gira door communication system to the existing telephone system.
  • For an analogue telephone connection, the DCS-TC gateway is simply connected between the telephone connection and the analogue telephone. Telephone calls can be conducted on the existing telephone as usual.
  • In addition, door calls are forwarded by the Gira door communication system to the telephone. It is then possible to speak to the person at the front door, and the door opener can be activated with the telephone keypad.
  • In addition, door calls can be forwarded to an answering machine or a mobile phone.
  • Acceptance of door calls via the existing telephone.
  • Direct exchange connection, eliminating the need for a telephone system for analogue operation.
  • Can be connected to the a/b connection of existing telephone systems.
  • Call forwarding to a local, landline, or mobile telephone.
  • Call forwarding to up to 50 programmed devices.
  • Call differentiation between outside call and door call.
  • Allows changeover between day and night mode.
  • Supports call waiting function during an existing outside call and an incoming door call.
  • Can be configured with a telephone keypad (DTMF-capable) or the programming set.
  • Call and conversation duration can be set.
  • Eavesdropping prevention.
  • Operation of several DCS-TC gateways on the Gira door communication bus is possible.
  • Carrying out of switching functions via the existing telephone (DTMF-capable) in combination with the switching actuator or the flush-mounted switching actuator.
  • LED status displays for fast analysis of whether mains voltage is connected and the telephone connection has been assigned.
  • Reverse-polarity-protected connections.
  • Programming interface and integrated flash processor for updating DCS-TC gateway software.
  • This component enables door communication systems with more than 30 devices to be set up.

Power is supplied to the DCS-TC gateway via

  • The12 V output of the audio control device.
  • A common AC 12 V bell transformer (when using the video control device).
  • The DC 24 V power supply for door communication (when using the video control device).

Technical data

Rated voltage
either:
AC 12 V
either:
DC 12 to 24 V, 0.3 A

Connections
2-wire bus:
2x screw terminals
Exchange connection a/b:
2x screw terminals
Device a'/b':
2x screw terminals
Power supply AC 12 V / DC 24 V:
2x screw terminals
Programming interface:
RJ11

Ambient temperature:
-5 °C to +45 °C

Notes

  • For security reasons, configuration changes via a telephone require the entry of a 4-digit PIN code.
  • When operating several DCS-TC gateways in one system, each DCS-TC gateway must have its own power supply. Supplying power to several DCS-TC gateways from one control device or from one bell transformer is not permissible.
  • The DCS-TC gateway is intended to be installed in the sub-distribution. If this is not possible, use a common surface-mounted distributor.

Dimensions

Modular widths (MW): 6

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

TC-gateway
Operating instructions

Operating instructions.

Load
Order no.
1290 00
File format
PDF
File size
934 Kb

TC-gateway
Operating instructions

Operating instructions.

Load
Order no.
1290 00
File format
PDF
File size
934 Kb

Parts list

0 items
To the parts list