Surface-mounted door station video, 1 gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 1269 66
1269 66
EAN 4010337269663
Packing unit 1
PS 10
anthracite
Order no. 1269 67
1269 67
EAN 4010337269670
Packing unit 1
PS 10
colour aluminium
Order no. 1269 65
1269 65
EAN 4010337269656
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Optional spare part

Features

Features

  • Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This facilitates fast and clean installation.
  • In the design of the Gira TX_44 design line.
  • Torsion-resistant surface-mounted housing due to aluminium profile.
  • Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface.
  • Theft protection ensured by screws with hexalobular socket.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • One-man commissioning with simple commissioning procedure.
  • Weather-resistant loudspeaker.
  • High-quality electret microphone.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Acknowledgement tone when call button is pressed.
  • Voice volume adjustable.
  • White call-button illumination with LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate of the call button can be exchanged without tools and frame removal.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software.
  • Door station with colour camera, door loudspeaker, and call button.
  • Automatic day or night switching: the camera switches from day mode (colour display) to night mode (black and white display) and back again at a defined ambient brightness. Due to the high degree of light sensitivity in night mode, good presentation results are achieved even in poor lighting conditions.
  • LEDs ensure steady illumination of the field of view at close proximity in night mode.
  • Camera can be manually pivoted 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view results.
  • Automatic background lighting compensation.
  • Automatic white balance.
  • Automatic gain control (AGC).
  • Integrated camera heating with temperature detection.
  • Sprayed-water proof cover plate.
  • Camera cover plate made of impact-resistant plastic. Easy to replace if damaged, e.g. due to vandalism.

Technical data

Power supply:
DC 26 V ± 2 V (by 2-wire bus)

Connections
2-wire bus:
2 x screw terminal
Additional power supply:
2 x screw terminal

Protection class:
IP44

Ambient temperature:
-25 °C to +70 °C

Image capture element:
CCD sensor 0.85 cm (1/3″)

Wide-angle lens:
150°

Visible range of detection:
100°

Detection range (when pivoted by 20°):
140°

Colour system:
PAL

Pixels:
500 (H) x 582 (V)

Horizontal resolution:
380 TV lines

Switchover threshold for colour to B/W operation:
1 lx

Light sensitivity in B/W operation:
0.1 lx

Electronic shutter speed::
up to 1/100000 s

IR filter:
integrated

Recommended installation height for camera:
1.50 m

Dimensions in mm

without camera: B 110 H 253 T 19
with camera: B 110 H 253 T 40
Name plate: B 62 H 62 T -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.
More


More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Surface-mounted door station with colour camera
Operating instructions

Operating instructions.

Order no. 1269 ..
1270 ..

PDF, 143 Kb

Load


Ordering info Features Downloads