Rechargeable lead acid battery 12 V 12 Ah

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Rechargeable battery 12 V 12 Ah
Order no. 1130 00
1130 00
EAN 4010337009153
Packing unit 1
PS 26
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2022.

Necessary accessories

Optional accessories

Features

Features

  • For buffering the KNX system voltage in combination with the power supply 640 mA uninterruptible.
  • A maximum of two lead-gel rechargeable accumulators can be connected in parallel to the power supply.

Technical data

Rated voltage:
DC 12 V

Rechargeable battery capacity:
12 Ah

Weight:
4.2 kg

Notes

  • The basic cable set must be used when connecting one lead-gel rechargeable accumulator to the KNX power supply. When connecting two lead-gel rechargeable accumulators, the basic cable set is required for the one accumulator and the expansion cable set is required for the other accumulator.
  • Maintenance-free due to closed design as per EN 50014/VDE 0170/0171 Part 1/5.78.

Dimensions in mm

W 151 H 94 D 98

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Power supply, 640 mA uninterruptible
Operating instructions

Operating manual.

Order no. 1079 00

PDF, 369 Kb

Load


Power supply, 640 mA uninterruptible
Operating instructions

Operating manual.

Order no. 1079 00

PDF, 369 Kb

Load


Ordering info Features Downloads