Gira E2 cover frame with inscription space
pure white glossy

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 29
1091 29
EAN 4010337084068
Packing unit 10
PS 01
2-gang horizontal
Order no. 1092 29
1092 29
EAN 4010337084129
Packing unit 10
PS 01
2-gang vertical
Order no. 1102 29
1102 29
EAN 4010337084150
Packing unit 10
PS 01
3-gang horizontal
Order no. 1093 29
1093 29
EAN 4010337084198
Packing unit 1/5
PS 01
3-gang vertical
Order no. 1103 29
1103 29
EAN 4010337084235
Packing unit 1/5
PS 01
4-gang horizontal
Order no. 1094 29
1094 29
EAN 4010337084273
Packing unit 1/5
PS 01
4-gang vertical
Order no. 1114 29
1114 29
EAN 4010337084310
Packing unit 1
PS 01
5-gang horizontal
Order no. 1095 29
1095 29
EAN 4010337084396
Packing unit 1/5
PS 01
5-gang vertical
Order no. 1115 29
1115 29
EAN 4010337084358
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads