Gira Standard 55 cover frame with inscription space
pure white glossy

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 03
1091 03
EAN 4010337091035
Packing unit 10
PS 01
2-gang horizontal
Order no. 1092 03
1092 03
EAN 4010337092032
Packing unit 10
PS 01
2-gang vertical
Order no. 1102 03
1102 03
EAN 4010337102038
Packing unit 10
PS 01
3-gang horizontal
Order no. 1093 03
1093 03
EAN 4010337093039
Packing unit 10
PS 01
3-gang vertical
Order no. 1103 03
1103 03
EAN 4010337103035
Packing unit 1/5
PS 01
4-gang horizontal
Order no. 1094 03
1094 03
EAN 4010337094036
Packing unit 1/5
PS 01
4-gang vertical
Order no. 1114 03
1114 03
EAN 4010337008910
Packing unit 1/5
PS 01
5-gang horizontal
Order no. 1095 03
1095 03
EAN 4010337095033
Packing unit 1/5
PS 01
5-gang vertical
Order no. 1115 03
1115 03
EAN 4010337115038
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Standard 55 - Range of functions in the basic installation
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads