Gira E2 cover frame with inscription space
grey matt

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 37
1091 37
EAN 4010337082590
Packing unit 10
PS 11
2-gang horizontal
Order no. 1092 37
1092 37
EAN 4010337082651
Packing unit 10
PS 11
2-gang vertical
Order no. 1102 37
1102 37
EAN 4010337082699
Packing unit 10
PS 11
3-gang horizontal
Order no. 1093 37
1093 37
EAN 4010337082668
Packing unit 1/5
PS 11
3-gang vertical
Order no. 1103 37
1103 37
EAN 4010337082729
Packing unit 1/5
PS 11
4-gang horizontal
Order no. 1094 37
1094 37
EAN 4010337082675
Packing unit 1
PS 11
4-gang vertical
Order no. 1114 37
1114 37
EAN 4010337082873
Packing unit 1/5
PS 11
5-gang horizontal
Order no. 1095 37
1095 37
EAN 4010337082682
Packing unit 1/5
PS 11
5-gang vertical
Order no. 1115 37
1115 37
EAN 4010337082880
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads