Gira E2 cover frame with inscription space
black matt

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 09
1091 09
EAN 4010337036746
Packing unit 10
PS 11
2-gang horizontal
Order no. 1092 09
1092 09
EAN 4010337036814
Packing unit 10
PS 11
2-gang vertical
Order no. 1102 09
1102 09
EAN 4010337036807
Packing unit 10
PS 11
3-gang horizontal
Order no. 1093 09
1093 09
EAN 4010337036852
Packing unit 1/5
PS 11
3-gang vertical
Order no. 1103 09
1103 09
EAN 4010337036845
Packing unit 1/5
PS 11
4-gang horizontal
Order no. 1094 09
1094 09
EAN 4010337036890
Packing unit 1/5
PS 11
4-gang vertical
Order no. 1114 09
1114 09
EAN 4010337036883
Packing unit 1
PS 11
5-gang horizontal
Order no. 1095 09
1095 09
EAN 4010337036920
Packing unit 1/5
PS 11
5-gang vertical
Order no. 1115 09
1115 09
EAN 4010337036913
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads