Gira E2 cover frame
anthracite

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 23
0211 23
EAN 4010337211235
Packing unit 10/100
PS 11
1.5-gang
Order no. 1001 23
1001 23
EAN 4010337881339
Packing unit 10
PS 11
2-gang
Order no. 0212 23
0212 23
EAN 4010337212232
Packing unit 10/100
PS 11
2-gang, without crossbar
Order no. 1002 23
1002 23
EAN 4010337002239
Packing unit 10
PS 11
3-gang
Order no. 0213 23
0213 23
EAN 4010337213239
Packing unit 1/5
PS 11
4-gang
Order no. 0214 23
0214 23
EAN 4010337214236
Packing unit 1/5
PS 11
5-gang
Order no. 0215 23
0215 23
EAN 4010337215233
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 100123

RFA, 312 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 100123

IFC, 13 Kb

Load


Ordering info Features Downloads