Line voltage:
max. DC 18 V
Connected load:
max. 350 mW
Alarm state:
at least 1 MΩ
Alarm duration:
0.5 to 5 sec.
Effective radius:
approx. 2 m
Ambient temperature:
-30 °C to +55 °C
Protection type:
VdS Environment Class IV, IP 67
Connection cable:
4 m LIYY 2 x 0.14 mm², Ø 3.2 mm
Installation:
2 cm from cover frame