Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet (IP20)

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 0682 66
0682 66
EAN 4010337682660
Packing unit 1/5
PS 13
anthracite
Order no. 0682 67
0682 67
EAN 4010337682677
Packing unit 1/5
PS 13
colour aluminium
Order no. 0682 65
0682 65
EAN 4010337682653
Packing unit 1/5
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional spare part

Features

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) into the TX_44 design line.
  • For third-party devices with a square centre plate (50 x 50 mm) e.g. made by Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box Cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads