Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Rain monitor

Item comparison | 1

Order No. 0586 00
EAN 4010337586005
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • The rain monitor with frost protection down to -20 °C and snow detection is used for the detection of rain, snow, and frost to protect awnings, winter gardens, roof ventilation elements, etc.
  • The detection of the amount of precipitation can be set using a 2-pole DIP switch in the power supply unit of the rain sensor.

Technical data

Operating voltage
Power supply unit:
AC 230 V, 50 Hz
Rain sensor:
12 to DC 24 V

Power consumption:
Approx. 4.5 VA

Relay contact:
5 A at 250 V/50 Hz, zero-voltage

Protection type
Power supply unit:
IP40
Rain sensor:
IP 65

Connection
Rain sensor/power supply unit:
6 x 0.5 mm², DC 12 to 24 V
Power supply unit/binary input:
2 x 0.5 mm², AC 230 V
Power supply unit:
3 x 1.5 mm², AC 230 V

Rain sensor/power supply unit cable length:
max. 150 m

Scope of supply

  • The connection cables are not included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Rain sensor
Operating instructions

Operating instructions.

Load
Order No.
0586 00
File format
PDF
File size
288 Kb

Rain sensor
Operating instructions

Operating instructions.

Load
Order No.
0586 00
File format
PDF
File size
288 Kb

Parts list

0 items
To the parts list