Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Twilight Sensor 0 – 10 V

Item comparison | 1

Water-protected surface-mounted
Order no. 0572 00
EAN 4010337572008
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2021.

Features

  • Twilight sensor for logging and evaluating the brightness.
  • The twilight sensor can be operated in conjunction with the basic weather station or the analogue sensor interface.
  • The required power (DC 24 V) is supplied by these devices.
  • Connecting to devices from other manufacturers is also possible.
  • The device is suitable for outdoor installation and is equipped to prevent the build-up of moisture with a pressure-compensation element ("climate membrane").
  • The logged brightness is converted to a linear, analogue output signal from 0 bis 10 V.

Technical data

Measurement range:
0 to 255 lux, linear

Output:
0 to 10 V DC (short-circuit-proof)

External supply
Voltage:
DC 24 V
Current consumption:
approx. 5 mA

Ambient temperature:
-30 °C to +70 °C

Cable length:
max. 100 m

Recommended cable:
3 x 0.25 mm²

Installation position:
any

Protection type:
IP65

Dimensions in mm

Housing: W 90 H 58 D 35

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Twilight/brightness/temperature sensor
Operating instructions

Operating instructions.

Load
Order no.
0572 00
0576 00
0577 00
File format
PDF
File size
127 Kb

Twilight/brightness/temperature sensor
Operating instructions

Operating instructions.

Load
Order no.
0572 00
0576 00
0577 00
File format
PDF
File size
127 Kb

Parts list

0 items
To the parts list