Bus coupler for KNX insert

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0570 00
0570 00
EAN 4010337570004
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Spare part

Optional accessories

Features

Features

  • The bus coupler is the interface between the bus and the application module for KNX, e.g. info display, RS232 data interface, automatic control switch.
  • The bus coupler can receive, send, and evaluate messages.
  • The bus coupler contains the address, the system program, and user-specific programs.
  • Programming the physical address is authorised by pressing the programming button.
  • Status display via red programming LED.

Technical data

KNX medium:
TP256

KNX connection:
Connection and junction terminal

Installation depth:
23 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • For device box with screw attachment only.

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 057000

RFA, 308 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 057000

IFC, 15 Kb

Load


Bus coupler
Operating instructions

Operating instructions.

Order no. 0570 00

PDF, 215 Kb

Load


Bus coupler
Product database

Product database from ETS2

Order no. 0570 00

VD1, 11 Kb

Load


Ordering info Features Downloads