Gira HomeServer 4

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0529 00
0529 00
EAN 4010337529002
Packing unit 1
PS 05
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

USB data I/F ins. USB data I/F DRA IP router KNX

Optional accessories

Gateway for KNX installation, primarily matched to the requirements of buildings in the private sector. It turns the Gira HomeServer 4 into an on-board computer that handles the networking of modern buildings and their technical equipment internally and with the outside world. Operation is carried out via state-of-the-art communication media. In addition to a PC, access is also possible via other Internet-capable devices connected to a LAN, an in-house WLAN, or the Internet. As a result, KNX functions can be controlled and regulated anywhere. The Gira HomeServer App also enables convenient operation of the Gira HomeServer 4. The app is available from the Apple App Store and Google Play Store and can be used on smartphones and tablets.

Features

Features

  • Can be updated.
  • Management of 200 users. Multiple logins possible under a single user name.
  • Archiving of projects with your own content, e.g. floor plans etc.
  • Cyclic/triggered data recording (for example, temperature courses, elapsed-hours meters, fill levels).
  • Graphic user interface: Visualisation of building and device statuses with freely positionable icons and text. Storage of customised images and menu structures for each user group.
  • Evaluation of IP cameras: Recording of images and playback in the visualisation. Forwarding of the image data via e-mail and FTP. Country-specific requirements must be taken into account, in particular protocol-specific information and standards in the area of communications.
  • Exporting of data or alarm records in the Excel™, CSV, HTML or XML file formats.
  • Mathematical functions (e.g. basic operations).
  • Storing and calling up of light scenes.
  • Time clocks, weekly program, public holiday calendar.
  • Fault messages, measured values and sensor or actuator statuses can be sent by push notification and e-mail. Acknowledgement via KNX.
  • Self-teaching occupied-home simulation.
  • Remote programming via network, Internet and data communications connections.
  • Transmitting ASCII texts.
  • IP coupling with products from other manufacturers that generate or edit IP telegrams for control.
  • Low-wearing, as there are no moving parts such as a fan or hard disk.
  • Graphic logic editor: Enables module groups to be copied across projects, for example, or any number of work sheets to be created. More than 150 predefined logic nodes have been prepared. The logic online test has been enhanced to include the recording of the start sequence.
  • Importing and exporting of global libraries.
  • Communication objects: Data transfer from ETS by means of OPC or directly from the knxproj file. Import and export of communication objects as CSV file.
  • Universal time clock: Several switching points per clock possible, as well as tracking of switching states. Use of placeholders for day, month, year. Activation/deactivation via communication object. With Astro and random function.
  • Data backup/restoration of retentive data.
  • 14-byte KNX texts: Evaluation by comparison with text string. Use in text messages, push notification, e-mails, or status page.
  • Receipt of IP telegrams: Specification of an address range, extraction of 14-byte KNX texts, assignment to 14-byte KNX texts.
  • SNMP: Readout of numeric and 14-byte KNX texts. Setting numeric values, integer values, and texts. Transmitting SNMP Traps via HomeServer command. Optional ColdStart Trap when starting the Gira HomeServer.
  • Bus access by means of KNXnet/IP protocol.
  • Evaluation of web-based IP devices (reading/writing).
  • iETS server: Remote programming of KNX systems. Enabling of iETS function with a communication object. Gira HomeServer continues to run without restriction during programming via iETS. Switching processes continue to run. Process image remains current.
  • KNX Data Secure compatible.
  • VDE certificate “Smart Home – Information Security Tested”.
  • New logic node for Modbus TCP connection.
  • Gira HomeServer App available on Apple Mac.
  • Free visualisation in HTML5 technology.

Technical data

Connection options
Serial port:
1 x RS232
Network:
1 x RJ45, 10/100/1,000 Mbit Ethernet
KNX system:
via IP router for KNX, USB data interface
USB:
2.0 type B

Power consumption:
approx. 15 W

Ambient temperature:
0 °C to +40 °C

Notes

  • Further information:www.gira.de/homeserver.
  • Technical information may vary or be modified depending on version. The scope of performance may also vary between individual clients (QuadClient, iOS app, Android app).
  • Recommended system requirements for operating devices: The internet browsers on any operating devices must support HTML5, JavaScript (ECMAScript 2018) and CSS as a minimum.
  • Gira HomeServer expert software for operating systems from Windows 10, including Microsoft Edge, Google Chrome and Firefox.
  • Transfer of ETS group addresses from ETS 3, 4, 5, and 6.
  • Integration of graphics programs.

Scope of supply

  • Mains cable, Gira HomeServer 4.

Dimensions in mm

B 225,5 H 90,5 T 231,5

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links


More

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. More than 200 apps are available today, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Device information
External link

Documentation for software development of HomeServer logic, plugins, templates and URL Endpoint.

Order no. 0529 00
2075 00

ZIP, 6.504 Kb

Load


Gira Control Point
Software

UPnP plug-in for the controlling of Loewe and Revox devices.

Order no. 0529 00
2075 00

ZIP, 2.145 Kb

Load


Gira Expert
Software

Software for the Gira HomeServer 4 or Gira FacilityServer 4.

Order no. 0529 00
2075 00

ZIP, 512.459 Kb

Load


Gira Home Server
Product information

Product information
Gira Home Server
Controlling intelligent building technology easily –
at home and while away
Order no. 18871 90

Order no.

PDF, 5.771 Kb

Load


Gira HomeServer / FacilityServer
Certificates

GNU General Public License.

Order no. 0529 00
2075 00

PDF, 54 Kb

Load


Gira HomeServer / FacilityServer
Operating instructions

Additional information

Order no. 0529 00
2075 00

ZIP, 10.550 Kb

Load


Gira HomeServer / FacilityServer
Operating instructions

Operating instructions.

Order no. 0529 00
2075 00

PDF, 2.246 Kb

Load


Gira HomeServer / Gira FacilityServer – Firmware
Software

Attention! Only for Gira HomeServer 4 or Gira FacilityServer 4.

Order no. 0529 00
2075 00

ZIP, 15.344 Kb

Load


Protocol specification of TCP/IP Gira Control
Operating instructions

Operating instructions.

Order no. 2068 00
2078 00
2088 00
2097 00

PDF, 146 Kb

Load


QuadClient Starter
Software

Order no. 0529 00
2075 00

ZIP, 1.132 Kb

Load


Set up Amazon Alexa
Operating instructions

This document describes the setup of Amazon Alexa in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Order no. 2089 00

PDF, 4.755 Kb

Load


Set up Google Assistant
Operating instructions

This document describes the setup of Google Assistant in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Order no. 2089 00

PDF, 2.302 Kb

Load


USB ISDN Interface
Operating instructions

Operating instructions.

Order no. 2093 00

PDF, 26 Kb

Load


Wall mount for Gira HomeServer 4
Installation instructions

Mounting manual.

Order no. 2098 00

PDF, 49 Kb

Load


Ordering info Features Downloads