Socket outlet with earth pin 16 A 250 V~, hinged cover and shutter 

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0488 112
0488 112
EAN 4010337046165
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Technical data

Installation depth:
30 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Approved in compliance with NF C 61-314 (2003).
  • Increased contact protection (Safety Plus) pursuant to IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads