Protects electrical and electronic devices from transient overloads.
With acoustic and optical signal.
With screw terminals.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Rated currentIL:
16 A
Protection level
UP (L/N):
≤ 1.25 kV
UP (L/PE, N/PE):
≤ 1.25 kV
Installation depth:
31 mm
Ambient temperature:
-5 °C to +40 °C
Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²
Notes
Type 3 fine protection for electrical and electronic devices from transient overloads according to EN 61643-11.
Use only in combination with coarse protection type 1 and average protection type 2.
Use in TN, TT, and IT networks.
Scope of supply
Inscription label “EDV” is enclosed.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.