SCHUKO socket outlet, 16 A 250 V~ with surgeage protection and inscription space

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0451 01
0451 01
EAN 4010337451013
Packing unit 1/5
PS 02
pure white glossy
Order no. 0451 03
0451 03
EAN 4010337451037
Packing unit 1/5
PS 02
pure white matt
Order no. 0451 27
0451 27
EAN 4010337451273
Packing unit 1/5
PS 02
anthracite
Order no. 0451 28
0451 28
EAN 4010337451280
Packing unit 1/5
PS 02
colour aluminium
Order no. 0451 26
0451 26
EAN 4010337451266
Packing unit 1/5
PS 02
black matt
Order no. 0451 005
0451 005
EAN 4010337037699
Packing unit 1/5
PS 02
grey matt
Order no. 0451 015
0451 015
EAN 4010337080978
Packing unit 1/5
PS 02
red glossy
Order no. 0451 02
0451 02
EAN 4010337451020
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2024.

Optional accessories

Features

Features

  • Protects electrical and electronic devices from transient overloads.
  • With acoustic and optical signal.
  • With screw terminals.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Rated currentIL:
16 A

Protection level
UP (L/N):
≤ 1.25 kV
UP (L/PE, N/PE):
≤ 1.25 kV

Installation depth:
31 mm

Ambient temperature:
-5 °C to +40 °C

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Type 3 fine protection for electrical and electronic devices from transient overloads according to EN 61643-11.
  • Use only in combination with coarse protection type 1 and average protection type 2.
  • Use in TN, TT, and IT networks.

Scope of supply

  • Inscription label “EDV” is enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


SCHUKO socket outlet with voltage overload protection
Operating instructions

Operating manual.

Order no. 0451 ..

PDF, 86 Kb

Load


Ordering info Features Downloads