Stereo speaker socket outlet

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0402 01
0402 01
EAN 4010337402015
Packing unit 1/5
PS 01
pure white glossy
Order no. 0402 03
0402 03
EAN 4010337402039
Packing unit 1/5
PS 01
pure white matt
Order no. 0402 27
0402 27
EAN 4010337402275
Packing unit 1/5
PS 01
anthracite
Order no. 0402 28
0402 28
EAN 4010337402282
Packing unit 1/5
PS 11
colour aluminium
Order no. 0402 26
0402 26
EAN 4010337402268
Packing unit 1/5
PS 11
black matt
Order no. 0402 005
0402 005
EAN 4010337037880
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.

Technical data

Installation depth:
31 mm

Connection cross section, max.:
1.5 mm²

Notes

  • For cable cross section up to max. 10 mm².
  • Use as an insert for high-end speaker connectors (WBT) and data cap.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads