Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Control Unit, 1 – 10 V

Item comparison | 1

white
Order no. 0360 00
EAN 4010337360001
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Built-in control unit for switching and dimming fluorescent lamps using electronic ballast with 1–10 V control input or Gira Tronic transformers with 1–10 V control input.
  • Operation is possible using mechanical push buttons.
  • Bulb-saving switch-on.
  • Memory function (brightness memory).

Technical data

Rated voltage:
AC 230 V, 50 Hz

Connected load of switching contact
Ohmic load:
2300 W
Gira Tronic transformer:
type dependent
Electronic ballasts:
type dependent

1 – 10 V interface
Control voltage:
1 to 10 V
Control current:
max. 200 mA

Cable length
Control line:
max. 100 m
Load:
max. 100 m

Auxiliary inputs:
unlimited

Connections:
max. 4 mm²

Ambient temperature:
max. +50 °C

Dimensions in mm

W 175 H 42 D 18

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Control unit, 1-10 V
Operating instructions

Operating manual.

Load
Order no.
0360 00
File format
PDF
File size
348 Kb

Control unit, 1-10 V
Operating instructions

Operating manual.

Load
Order no.
0360 00
File format
PDF
File size
348 Kb

Parts list

0 items
To the parts list