Rocker button insert 10 AX 250 V~
1-pole NO contact with sep. signal contact

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
NO contact, 1-polewith sep. signal contact
Order no. 0152 00
0152 00
EAN 4010337152002
Packing unit 10
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
Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 015200

RFA, 452 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 015200

IFC, 15 Kb

Load


1-pole NO contact with sep. signal contact
Installation instructions

Connection diagram rocker switch insert for NO contact function, 1-pole with separate signal contact

Order no. 0152 00

PDF, 15 Kb

Load


Ordering info Features Downloads