Pull-cord switch insert 10 AX 250 V~
Universal 1-way/2-way switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Universal off/2-way switch
Order no. 0146 00
0146 00
EAN 4010337146001
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
Installation depth:
30 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Universal off/2-way circuit
Installation instructions

Connection diagram pull-cord switch/pull-cord button insert for universal off/2-way circuit

Order no. 0146 00

PDF, 19 Kb

Load


Ordering info Features Downloads