Pushbutton indicator switch 10 AX 250 V~ with rocker
Universal off/2-way switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0136 01
0136 01
EAN 4010337136019
Packing unit 1/5
PS 01
pure white glossy
Order no. 0136 03
0136 03
EAN 4010337136033
Packing unit 1/5
PS 01
pure white matt
Order no. 0136 27
0136 27
EAN 4010337136279
Packing unit 1/5
PS 01
anthracite
Order no. 0136 28
0136 28
EAN 4010337136286
Packing unit 1/5
PS 11
colour aluminium
Order no. 0136 26
0136 26
EAN 4010337136262
Packing unit 1/5
PS 11
black matt
Order no. 0136 005
0136 005
EAN 4010337037941
Packing unit 1/5
PS 11
grey matt
Order no. 0136 015
0136 015
EAN 4010337077190
Packing unit 1/5
PS 11
stainless steel
Order no. 0136 600
0136 600
EAN 4010337021766
Packing unit 1/5
PS 11
bronze
Order no. 0136 603
0136 603
EAN 4010337106081
Packing unit 1/5
PS 11
brass
Order no. 0136 604
0136 604
EAN 4010337106098
Packing unit 1/5
PS 11
chrome
Order no. 0136 605
0136 605
EAN 4010337000860
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Brass. Discontinued item. Available until 12/2022.For more detailed information, please contact your Gira importer.
Chrome. Discontinued item. Available until 12/2021.

Optional accessories

Optional spare part

Features

Technical data

Installation depth:
28 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Notes

  • Can also be connected with illumination.

Scope of supply

  • Neon lamp element 230 V~, 1.5 mA is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 013603

RFA, 628 Kb

Load


IFC file

Order no. 013603

RFA, 28 Kb

Load


Ordering info Features Downloads