Button 10 AX 250 V with upright rocker
2-way momentary contact, 1-pole

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 0130 66
0130 66
EAN 4010337130666
Packing unit 1/5
PS 13
anthracite
Order no. 0130 67
0130 67
EAN 4010337130673
Packing unit 1/5
PS 13
colour aluminium
Order no. 0130 65
0130 65
EAN 4010337130659
Packing unit 1/5
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Technical data

Installation depth:
28 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Notes

  • With touch-activation operation.
  • Theft-prevention implemented via optional screw-in clamp piece. This makes plugging of cover frame unnecessary.
  • Fits the pushbutton switches via vertical rocker positioning.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads