Pushbutton switch 10 AX 250 V~ with rocker, 2-gang
2-way switch, 2-gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 0128 66
0128 66
EAN 4010337128663
Packing unit 1
PS 13
anthracite
Order no. 0128 67
0128 67
EAN 4010337128670
Packing unit 1
PS 13
colour aluminium
Order no. 0128 65
0128 65
EAN 4010337128656
Packing unit 1
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Optional spare part

Features

Technical data

Installation depth
0125 ..:
25 mm
0128 ..:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • With touch-activation operation.
  • Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.
  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 012867

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 012867

IFC, 54 Kb

Load


Ordering info Features Downloads