Pushbutton switch 10 AX 250 V~ with rocker
Universal 1-way/2-way switch

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 0126 66
0126 66
EAN 4010337126669
Packing unit 1/5
PS 13
anthracite
Order no. 0126 67
0126 67
EAN 4010337126676
Packing unit 1/5
PS 13
colour aluminium
Order no. 0126 65
0126 65
EAN 4010337126652
Packing unit 1/5
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Optional spare part

Features

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • With touch-activation operation.
  • Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.
  • If this switch is to be illuminated, please incorporate a control switch.
  • Successor item: 3126 00 + 3496 xx
    Available from 08/2024.
  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 012665

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 012665

IFC, 54 Kb

Load


Ordering info Features Downloads