Pushbutton switch 10 AX 250 V~ with rocker, 2-gang
Series switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0125 112
0125 112
EAN 4010337043805
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026

Optional spare part

Features

Technical data

Installation depth
0125 ..:
28 mm
0128 ..:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads
Home Gira F100 Switches and push buttons Pushbutton switch 10 AX 250 V~ with rocker, 2-gang Series switch