Button 10 A 250 V~ with upright rocker with control window
2-way momentary contact, 1-pole

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 0120 66
0120 66
EAN 4010337120667
Packing unit 1/5
PS 13
anthracite
Order no. 0120 67
0120 67
EAN 4010337120674
Packing unit 1/5
PS 13
colour aluminium
Order no. 0120 65
0120 65
EAN 4010337120650
Packing unit 1/5
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • With touch-activation operation.
  • Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.
  • Vertical rocker position matches the pushbutton switches.
  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads