Flush-mounted floor empty housing for installation of flush-mounted devices secured by a support ring from the installation and communication technology areas (e.g. socket outlets, socket outlets with cover unit, TAE connection boxes, etc.).
The housings can be installed in a row with connection clamps set at the rear for complete units.
Technical data
Protection class:
IP41
Notes
When installed in floors, any water seeping in must be able to drain out through the knockout in the lower section.
Dimensions in mm
Die-cast aluminium:
B 112
H 112
T 61,5
stainless steel matt finish:
B 112
H 112
T 63,9
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.