Rocker indicator switch insert 10 AX 250 V~ with orange LED lighting element 230 V~
Circuit breaker, 2-pole

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Circuit breaker, 2-pole
Order no. 0112 00
0112 00
EAN 4010337112006
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads