Rocker switch insert 10 AX 250 V~
Intermediate switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Intermediate switch
Order no. 0107 00
0107 00
EAN 4010337107002
Packing unit 10/100
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Optional spare part

Features

Technical data

Installation depth:
28 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Notes

  • Can also be connected with illumination.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 010700

RFA, 444 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 010700

IFC, 15 Kb

Load


Intermediate switch
Installation instructions

Connection diagram rocker switch insert for cross circuit

Order no. 0107 00
0106 00

PDF, 16 Kb

Load


Intermediate switch
Installation instructions

Connection diagram rocker switch insert for cross circuit

Order no. 0107 00
0106 00

PDF, 16 Kb

Load


Ordering info Features Downloads