Insert blind rocker btn [315800] Blind rocker button insert 10 A 250 V~ Flush-mounted inserts, accessories with mounting claws Features: - With block to prevent both sides from being switched on. - Locked both electrically and mechanically. Technical data: Installation depth - 3158 00: 32 mm - 3878 00: 23 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Notes: - Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input. Make: Gira Order No. 3158 00 with mounting claws Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Insert blind rocker btn w/o cl. [387800] Blind rocker button insert 10 A 250 V~ Flush-mounted inserts, accessories without mounting claws Features: - With block to prevent both sides from being switched on. - Locked both electrically and mechanically. Technical data: Installation depth - 3158 00: 32 mm - 3878 00: 23 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Notes: - Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input. Make: Gira Order No. 3878 00 without mounting claws Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx