Gira F100 p.white S3000 op.top BT arrows [5382112] System 3000 operating top unit BT arrow symbols Gira F100 Gira System 55 pure white glossy Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a hanging position, hanging travel time, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx