KNX Secure swit.act. 1-g 16 A FM [506100] KNX switching actuator, 1-gang 16 A with binary input, 3-gang Gira KNX system Flush-mounted Features: Inputs - Depending on the ETS parameterisation in the application for switches, buttons or contacts, inputs 1 and 2 either act internally on the relay output or separately on the KNX. Input 3 always acts on the KNX. - Functions for the inputs when acting on the KNX (switching, dimming, blind, value transmitter, scene auxiliary unit, 2-channel operation, controller auxiliary unit, no function). - Switching: Command for closing and opening of the contact adjustable (no reaction, ON, OFF, TOGGLE). - Dimming: Dimming of brightness and/or colour temperature. Command for closing the contact, time between switching and dimming, dimming in different steps, telegram repetition in case of long signal at the input, and sending of a stop telegram at the end of the dimming process all configurable. - Blinds: Command for closing the contact and the operating concept can be parameterised. Times for short and long signal at input and slat adjustment are adjustable. - Value transmitter: Functionality as 1-byte, 2-byte, 3-byte or 6-byte value transmitter including colour temperature and colour value transmitter possible. Individually configurable values. Value adjustment is optionally possible with a long signal at the input (not with the 6-byte value transmitter). - Scene auxiliary unit: Mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: When the contact at the input closes, up to two telegrams can be sent out on the KNX. Operating concept adjustable (only channel 1 or channel 2/both channels). The mode of operation of the channels (1-bit, 1-byte, 2-byte, 3-byte, 6-byte) can be configured separately. - Controller auxiliary unit: Mode of operation (operating mode switching, forced operating mode switching, presence function and target value adjustment) configurable. - Disabling of all or individual inputs via a 1-bit object possible. Polarity of the blocking object, behaviour at the beginning and end of blocking, and behaviour during an active blocking can be adjusted. Logic functions - The device has 8 internal logic functions. - Logic gate (AND, OR, exclusive AND, exclusive OR, each with up to 4 inputs). - 1-bit to 1-byte converter with input filter, blocking object and specification of output values. - Blocking element with filter and time functions and blocking object. - Comparator for values with 9 different input data formats and many comparison operations. - Limit value switch with hysteresis with upper and lower threshold values for 9 different input data formats. Including specification of the 1-bit output values. - The logic functions have their own KNX communication objects and can process telegrams from the actuator or other bus devices. - Switching electrical consumers via a relay contact. - Device has three inputs with a common reference potential. - Reading in switching states of installation switches or push buttons and other zero-voltage contacts at inputs 1 to 3. - Signal analysis of dew and leakage sensors (see accessories) at inputs 1 to 3. - Recording of temperature values via remote sensors (see accessories) at input 3. - Up to 8 independent logic functions for implementing simple or complex logical operations. - Actively transmitting feedback or status messages can be delayed after a bus voltage recovery or ETS programming mode. - Bistable relay. Switching functions - NO contact or NC contact operation. - Central switching function via up to 6 switch objects (ON, OFF, permanently ON, permanently OFF). - Feedback on switching: Active or passive feedback function. - Reaction in case of bus voltage failure or bus voltage recovery can be set following an ETS programming process. - Logical linking function. - Block function or forced setting function can be parameterised. - Extended blocking function with acknowledgement option. - Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function). - Can be integrated in the light scenes: Up to 64 internal scenes can be parameterised. - Scene memory function: Additional visual feedback. - Extended scene retrieval (toggling of scenes). - Elapsed operating time meter can be activated. - Input monitoring for cyclic updating of the switching object with safety position. Technical data: KNX medium: TP256 Connections - KNX: Connection terminals to control line - Inputs: Connection terminals to control line - Load: Screw terminals Connections: Max. 4 mm² Inputs - Number: 3 Input type: Zero-voltage Polling voltage - Auxiliary inputs: approx. 5 V Total length - Auxiliary input cable: max. 10 m Ambient temperature: -5 °C to +45 °C Rated voltage - KNX: DC 21 to 32 V SELV Switching capacity: AC 250 V, 16 AX Maximum switch-on current: 800 A (200 µs), 165 A (20 ms) Connected load - Ohmic load: 2500 W - Capacitive load: 16 A, max. 140 µF - Motors (blind or fan): 1380 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - HV LED lamps: typically 400 W - Wound transformer: 1200 VA - Tronic transformer: 1500 W - Fluorescent lamps, uncompensated: 1000 VA - Fluorescent lamps, duo-circuit: 2300 VA - Fluorescent lamps, parallel-compensated: 1160 VA Notes: - - KNX Data Secure compatible. - Fast application download (long frame support). - - Scope of supply: - KNX connection and junction terminal included in the scope of supply. Dimensions in mm: W x H x D: 48 x 50 x 28 Make: Gira Order No. 5061 00 Flush-mounted Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx