Gira eNet WL ctrl.unit DALI 1-g Mini [542200] eNet wireless DALI control unit, 1-gang Mini DALI, Other electronics Features: - The eNet wireless DALI control unit enables the switching and brightness setting of DALI lights. - Joint operation of all connected DALI control equipment, broadcast. - DALI supply for a maximum of twelve devices. - Parallel switching of up to six DALI wireless control units Mini to supply power to up to 72 devices. - Switch-on and minimum brightness can be saved. - Scene operation. - Status feedback to eNet wireless transmitter. - Short-circuit and excess-temperature protection. Can be set with eNet server: - Maximum brightness. - Dimming speed. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Localisation of the device. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 2 W Ambient temperature: -25 °C to +70 °C DALI rated voltage: DC 16 V Output current: max. 24 mA Connections: max. 4 mm² Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Installation in device box, surface-mounted housing, or in an installation adapter. - Wireless approval is valid for EU and EFTA countries. Dimensions in mm: Ø 53 x H 28 x Make: Gira Order No. 5422 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx