System 106 stainl.steel door st.mod. start-up btn [5569920] System 106 door station module with start-up button Gira door stations stainless steel / start-up button The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance. Individually adaptable modular system The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules. With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units. High-quality materials The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover. Easy and phased installation The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed. Individual inscription options Call button modules and info modules can be labelled individually via the Gira inscription service. Features: - Compact intercom module with integrated call button for communication between indoors and outdoors. - A high-quality microphone and weather-resistant speaker ensure clear communication. - Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules). - All other System 106 modules (except intercom module) are supplied with power via the door station module. Technical data: Power supply - System: Flat ribbon cable, 10-pole - 2-wire bus: via control device or via AS (DC 24 V 300 mA) Power consumption - Maximum: 1 W - Stand-by mode: 240 mW Connections - 2-wire bus: 1 x plug terminal - AS: 1 x plug terminal - System: 2 x connector strip - Video (analogue): 1 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP54 Notes: - Professional labelling with the Gira Inscription Service www.marking.gira.com. Dimensions in mm: 106,5 x 106,5 x 28,7 Make: Gira Order No. 5569 920 stainless steel / start-up button Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 106 alum. door st.mod. start-up btn [5569926] System 106 door station module with start-up button Gira door stations aluminium / start-up button The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance. Individually adaptable modular system The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules. With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units. High-quality materials The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover. Easy and phased installation The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed. Individual inscription options Call button modules and info modules can be labelled individually via the Gira inscription service. Features: - Compact intercom module with integrated call button for communication between indoors and outdoors. - A high-quality microphone and weather-resistant speaker ensure clear communication. - Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules). - All other System 106 modules (except intercom module) are supplied with power via the door station module. Technical data: Power supply - System: Flat ribbon cable, 10-pole - 2-wire bus: via control device or via AS (DC 24 V 300 mA) Power consumption - Maximum: 1 W - Stand-by mode: 240 mW Connections - 2-wire bus: 1 x plug terminal - AS: 1 x plug terminal - System: 2 x connector strip - Video (analogue): 1 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP54 Notes: - Professional labelling with the Gira Inscription Service www.marking.gira.com. Dimensions in mm: 106,5 x 106,5 x 28,7 Make: Gira Order No. 5569 926 aluminium / start-up button Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 106 traffic white(lac.) door st.mod. start-up btn [5569902] System 106 door station module with start-up button Gira door stations traffic white (laquered) / start-up button The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance. Individually adaptable modular system The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules. With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units. High-quality materials The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover. Easy and phased installation The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed. Individual inscription options Call button modules and info modules can be labelled individually via the Gira inscription service. Features: - Compact intercom module with integrated call button for communication between indoors and outdoors. - A high-quality microphone and weather-resistant speaker ensure clear communication. - Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules). - All other System 106 modules (except intercom module) are supplied with power via the door station module. Technical data: Power supply - System: Flat ribbon cable, 10-pole - 2-wire bus: via control device or via AS (DC 24 V 300 mA) Power consumption - Maximum: 1 W - Stand-by mode: 240 mW Connections - 2-wire bus: 1 x plug terminal - AS: 1 x plug terminal - System: 2 x connector strip - Video (analogue): 1 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP54 Notes: - Professional labelling with the Gira Inscription Service www.marking.gira.com. Dimensions in mm: 106,5 x 106,5 x 28,7 Make: Gira Order No. 5569 902 traffic white (laquered) / start-up button Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 106 stainl.steel V4A door st.mod. start-up btn [5569914] System 106 door station module with start-up button Gira door stations stainless steel V4A / start-up button The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance. Individually adaptable modular system The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules. With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units. High-quality materials The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover. Easy and phased installation The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed. Individual inscription options Call button modules and info modules can be labelled individually via the Gira inscription service. Features: - Compact intercom module with integrated call button for communication between indoors and outdoors. - A high-quality microphone and weather-resistant speaker ensure clear communication. - Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules). - All other System 106 modules (except intercom module) are supplied with power via the door station module. Technical data: Power supply - System: Flat ribbon cable, 10-pole - 2-wire bus: via control device or via AS (DC 24 V 300 mA) Power consumption - Maximum: 1 W - Stand-by mode: 240 mW Connections - 2-wire bus: 1 x plug terminal - AS: 1 x plug terminal - System: 2 x connector strip - Video (analogue): 1 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP54 Notes: - Professional labelling with the Gira Inscription Service www.marking.gira.com. Dimensions in mm: 106,5 x 106,5 x 28,7 Make: Gira Order No. 5569 914 stainless steel V4A / start-up button Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 106 bronze door st.mod. start-up btn [5569921] System 106 door station module with start-up button Gira door stations bronze / start-up button The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance. Individually adaptable modular system The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules. With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units. High-quality materials The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover. Easy and phased installation The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed. Individual inscription options Call button modules and info modules can be labelled individually via the Gira inscription service. Features: - Compact intercom module with integrated call button for communication between indoors and outdoors. - A high-quality microphone and weather-resistant speaker ensure clear communication. - Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules). - All other System 106 modules (except intercom module) are supplied with power via the door station module. Technical data: Power supply - System: Flat ribbon cable, 10-pole - 2-wire bus: via control device or via AS (DC 24 V 300 mA) Power consumption - Maximum: 1 W - Stand-by mode: 240 mW Connections - 2-wire bus: 1 x plug terminal - AS: 1 x plug terminal - System: 2 x connector strip - Video (analogue): 1 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP54 Notes: - Professional labelling with the Gira Inscription Service www.marking.gira.com. Dimensions in mm: 106,5 x 106,5 x 28,7 Make: Gira Order No. 5569 921 bronze / start-up button Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 106 black m door st.mod. start-up btn [5569925] System 106 door station module with start-up button Gira door stations black matt / start-up button The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance. Individually adaptable modular system The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules. With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units. High-quality materials The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover. Easy and phased installation The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed. Individual inscription options Call button modules and info modules can be labelled individually via the Gira inscription service. Features: - Compact intercom module with integrated call button for communication between indoors and outdoors. - A high-quality microphone and weather-resistant speaker ensure clear communication. - Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules). - All other System 106 modules (except intercom module) are supplied with power via the door station module. Technical data: Power supply - System: Flat ribbon cable, 10-pole - 2-wire bus: via control device or via AS (DC 24 V 300 mA) Power consumption - Maximum: 1 W - Stand-by mode: 240 mW Connections - 2-wire bus: 1 x plug terminal - AS: 1 x plug terminal - System: 2 x connector strip - Video (analogue): 1 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP54 Notes: - Professional labelling with the Gira Inscription Service www.marking.gira.com. Dimensions in mm: 106,5 x 106,5 x 28,7 Make: Gira Order No. 5569 925 black matt / start-up button Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx