KNX DRA analogue act. 4-g [102200] KNX analogue actuator, 4-gang Heating, ventilation, air conditioning DRA plus Features: - 4-gang DRA analogue actuator with integrated bus coupler converts KNX telegrams (1-byte and 2-byte) into analogue output signals. - These analogue output signals enable heating, air conditioning and ventilation actuators to adapt their initial parameters based on bus information, and to participate in control processes. - Voltage outputs with short-circuit protection. - The initial state is indicated by the status LED. - The initial parameters can be restrained. - Switch off outputs not required. - The four outputs are parameterised to voltage or current signals by the software. Technical data: KNX medium: TP256 Number of outputs: 4 Rated voltage: AC 24 V Connections - KNX: Connection and junction terminal - Power supply: Screw terminals - Outputs: Screw terminals Current signals at the output - 0 to 20 mA: Load ≤ 500 Ω - 4 to 20 mA: Load ≤ 500 Ω Voltage signals at the output - 0 to 1 V: Load ≥ 1 kΩ - 0 to 10 V: Load ≥ 1 kΩ Connections: max. 4 mm² Ambient temperature: -5 °C to +45 °C Scope of supply: - KNX connection and junction terminal included in the scope of supply. Dimensions: Modular widths (MW): 4 Make: Gira Order No. 1022 00 DRA plus Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx