Gira F100 p.white S3000 mot.det.top 2.20 m Standard [5375112] System 3000 motion detector top unit 2.20 m Standard Gira F100 pure white glossy Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100% Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: approx. 2 min fixed Mounting height of 2.20 m - Range of detection forwards: max. 15 m - Range to each side: Max. 10 m Mounting height up to 1.10 m - Range of detection forwards: Max. 10 m - Range to each side: max. 9 m Ambient temperature: -20 °C to +45 °C Make: Gira Order No. 5375 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx