Insert S3000 aux.ins. 2-wire [540800] System 3000 auxiliary insert, 2-wire Gira System 3000 Features: - Auxiliary unit operation of inserts with auxiliary input from System 3000. - Operation with System 3000 operating top unit. Technical data: Rated voltage: AC 230 V, 50/60 Hz Cable length to the main unit: max. 100 m Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -20 °C to +45 °C Make: Gira Order No. 5408 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx