Electronics S3000 uni.LED dim. DRA [236500] System 3000 universal LED dimmer DRA Gira System 3000 DRA Features: - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lamps, dimmable inductive transformers for halogen or LED lamps, HV LED or compact fluorescent lamps. - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lamps, dimmable inductive transformers for halogen or LED lamps, HV LED or compact fluorescent lamps. - Operation is via mechanical button (NO contact), System 3000 2- or 3-wire auxiliary unit or System 2000 2-wire auxiliary unit. - Automatic or manual setting of dimming principle according to load (leading or trailing edge). - Display of the selected operating mode using LED. - Bulb-saving switch-on. - Switch-on brightness can be saved permanently (possible with System 2000 and 3000 auxiliary unit). - Switch on with the last brightness set, or a saved switch-on brightness. - Minimum brightness can be set. - Electronic short-circuit protection. - Electronic excess-temperature protection. - Operation with neutral conductor connection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: 0.3 W Connected load at 45 °C - HV LED lamps (leading edge): typ. 3 to 100 W - HV LED lamps (trailing edge): typically 3 to 400 W - Compact fluorescent lamp: typ. 3 to 100 W - Light bulbs: 20 to 420 W - HV halogen lamps: 20 to 420 W - Gira tronic transformers: 20 to 420 W - Electronic transformer with LV LED (leading edge): typically 20 to 100 W - Electronic transformer with LV LED (trailing edge): typically 20 to 200 W - Wound transformer: 20 to 420 VA - Wound transformer with NV-LED: typically 20 to 100 VA Auxiliary inputs - Non-illuminated mechanical buttons: unlimited - Auxiliary insert, 2-wire: unlimited - Auxiliary insert, 3-wire: max. 10 Cable length - Load: max. 100 m - Auxiliary unit: max. 100 m Ambient temperature: -5 °C to +45 °C Notes: - If the ambient temperature is higher than 45 °C, the connected load must be reduced. Dimensions: Modular widths (MW): 2 Make: Gira Order No. 2365 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx