Insert S3000 uni.LED dimm.ins. Komfort [540100] System 3000 universal LED dimming insert Komfort Gira System 3000 Features: - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps. - Connecting auxiliary units is possible. - Automatic or manual setting of dimming principle according to load (leading or trailing edge). - Display of the selected operating mode using LED. - Switch-on function that preserves the life of the lamp. - Switch-on brightness can be saved permanently. - Switch on with the last brightness set, or a saved switch-on brightness. - Hotel card function can be activated: Light switches “On” following power interruption (from index level 02). - Minimum brightness can be set. - Electronic short-circuit protection. - Electronic excess-temperature protection. - Operation with or without a neutral conductor connection. - Pushbutton dimmer. Combination with RF operating top unit, 1-gang / 2-gang for KNX - Dimming actuator, 1-gang. - Sensor channel, 1-gang or 2-gang. - Local control of System 3000 insert possible. - Wireless control of other devices for KNX possible as a sensor. - Insert function selection:Dimming behaviour and dimming characteristics can be set, soft-on and soft-off function, fading function, staircase light function with switch-off pre-warning, scene function (16 scenes), disable function, time delays.Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Connected load at 25 °C - HV LED lamps (leading edge): typically 3 to 100 W - HV LED lamps (trailing edge): typically 3 to 400 W - Compact fluorescent lamp: typically 3 to 100 W - Light bulbs: 20 to 420 W - HV halogen lamps: 20 to 420 W - Tronic transformers: 20 to 420 W - Electronic transformer with LV LED (leading edge): typically 20 to 100 W - Electronic transformer with LV LED (trailing edge): typically 20 to 200 W - Wound electronic transformer: 20 to 420 VA - Wound transformer with NV-LED: typically 20 to 100 VA Auxiliary units - Non-illuminated mechanical push buttons: unlimited - 2-wire auxiliary insert: unlimited - 3-wire auxiliary insert: max. 10 Cable length - Load: Max. 100 m - Auxiliary unit: Max. 100 m Installation depth: 24 mm Installation: in device box in accordance with DIN 49073 Ambient temperature: -5 °C to +45 °C Notes: - In principle, it is possible to operate the dimmer without connecting the neutral conductor, but some LED and CFLi light sources make the neutral conductor connection necessary to avoid flickering. - Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W. - Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure specified by the manufacturer. - If the ambient temperature is higher than 25 °C, the connected load must be reduced. Make: Gira Order No. 5401 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx