Insert S3000 uni.LED dimm.ins. Standard [540000] System 3000 universal LED dimming insert Standard Gira System 3000 Features: - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lamps, dimmable inductive transformers for halogen or LED lamps, HV LED or compact fluorescent lamps. - Automatic or manual setting of dimming principle according to load (leading or trailing edge). - Display of the selected operating mode using LED. - Bulb-saving switch-on. - Switch-on brightness can be saved permanently. - Switch on with the last brightness set, or a saved switch-on brightness. - Minimum brightness can be set. - Electronic short-circuit protection. - Electronic excess-temperature protection. - Operation with and without neutral conductor connection. - Pushbutton dimmer. Combination with KNX RF operating top unit, 1-gang/2-gang - Dimming actuator, 1-gang. - Sensor channel, 1-gang or 2-gang. - Local control of System 3000 insert possible. - Wireless control of other KNX devices as sensor possible. - Insert function selection: Dimming principle adjustable, staircase function, scene function, blocking function, time delays. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Connected load at 25 °C - HV LED lamps (leading edge): typ. 3 to 60 W - HV LED lamps (trailing edge): typically 3 to 120 W - Compact fluorescent lamp: typ. 3 to 60 W - Light bulbs: 20 to 210 W - HV halogen lamps: 20 to 210 W - Gira tronic transformers: 20 to 210 W - Electronic transformer with LV LED (leading edge): typically 20 to 60 W - Electronic transformer with LV LED (trailing edge): typically 20 to 120 W - Wound transformer: 20 to 210 VA - Wound transformer with NV-LED: typically 20 to 60 VA Cable length - Load: max. 100 m Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -5 °C to +45 °C Notes: - In general, operating the dimmer without connecting a neutral conductor is possible, although some LED and CFLi light sources require the neutral conductor connection to prevent flickering. - For operation without a neutral conductor, the minimum load for light bulbs, HV halogen lamps, Tronic transformers, and wound transformers increases to 50 W. - Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure stated by the manufacturer. - If the ambient temperature is higher than 25 °C, the connected load must be reduced. Make: Gira Order No. 5400 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx