Insert S3000 uni.LED rot.dimm.ins. Standard [245000] System 3000 universal LED rotary dimming insert Standard Gira System 3000 Features: - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps. - Automatic setting of dimming principle according to load (leading or trailing edge). - Switch-on function that preserves the life of the lamp. - Switch-on brightness can be saved permanently. - Switch on with the last brightness set, or a saved switch-on brightness. - Minimum brightness can be set. - Electronic short-circuit protection. - Electronic excess-temperature protection. - Operation with or without a neutral conductor connection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.35 W Connected load at 25 °C - HV LED lamps (leading edge): typically 3 to 60 W - HV LED lamps (trailing edge): typically 3 to 120 W - Compact fluorescent lamp: typically 3 to 60 W - Light bulbs: 20 to 210 W - HV halogen lamps: 20 to 210 W - Tronic transformers: 20 to 210 W - electronic transformer with NV-LED: typically 20 to 60 W - Wound electronic transformer: 20 to 210 VA - Wound transformer with NV-LED: typically 20 to 60 VA Cable length - Load: Max. 100 m Installation: in device box pursuant to DIN 49073 Installation depth: 24 mm Connection cross section - Single-wire: Max. 4 mm² - Fine-wire without core jacket: Max. 4 mm² - Fine-wire with core jacket: Max. 4 mm² Ambient temperature: -5 °C to +45 °C Notes: - In principle, it is possible to operate the dimmer without connecting the neutral conductor, but some LED and CFLi light sources make the neutral conductor connection necessary to avoid flickering. - Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W. - Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure specified by the manufacturer. - If the ambient temperature is higher than 25 °C, the connected load must be reduced. Make: Gira Order No. 2450 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx