Insert S3000 impulse insert [541000] System 3000 impulse insert Gira System 3000 Features: - The staircase lighting mechanism is switched on manually or automatically. - Manual switching with System 3000 operating top unit. - Automatic switching with motion detector top unit or presence and motion detector 360° top unit Bluetooth® from System 3000. Technical data: Rated voltage: AC 230 V, 50 Hz Standby: 0.25 to 0.45 W Current consumption: approx. 2.8 mA Installation depth: 24 mm Installation: in device box in accordance with DIN 49073 Ambient temperature: -5 °C to +45 °C Make: Gira Order No. 5410 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx