Insert S3000 relay swit.ins. [540300] System 3000 relay switching insert Gira System 3000 Features: - Switching of lighting and single-phase motors. - Control of electric underfloor heating and thermal servos in combination with a room temperature controller top unit. - Adaptive zero-point switch-off - Connecting auxiliary units is possible. - The load is switched off automatically. Delay times can be set to one of five levels, cannot be re-triggered. - Test run for function testing. - Operation with neutral conductor connection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Ohmic switching current: 16 A (AC1) Connected load at 35 °C - HV LED lamps: typically 400 W - Compact fluorescent lamp: typ. 500 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - Gira tronic transformers: 1500 W - Wound transformer: 1000 VA - Fluorescent lamps, uncompensated: 1200 VA Switching current for motors: 6 A Capacitive load: 920 VA (115 µF) Delay time: without, 1 min, 5 min, 30 min, 60 min Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -25 °C to +45 °C Notes: - If the ambient temperature is higher than 35 °C, the connected load must be reduced. Make: Gira Order No. 5403 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx