Gira F100 p.white Gira eNet WL op.top arrows [5494112] eNet wireless operating top unit arrow symbols Gira F100 pure white glossy Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the hanging can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - The range can be reduced when using a metal top unit and/or metal cover frames. - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx