Gira F100 p.white S3000 blind timer/timer Display [5366112] System 3000 blind timer and timer Display Gira F100 pure white glossy Features: - Operation via capacitive sensor surface. - Fast programming for adopting the current time as the programmed movement time/switching time. - Automatic summer/winter time switchover, deactivatable. - Switching at sunrise or sunset (astro function) adjustable for 18 countries. - Astro time for sunrise and sunset can be individually adjusted by ±2 hours. - The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. - The display turns off after 2 minutes, permanent display of time is possible. - Programming one raising and one lowering time or two switch-on and switch-off times for weekdays (Mon-Fri) and for the weekend (Sat+Sun). Technical data: Accuracy - Per month: ±10 s Power reserve: approx. 4 h Ambient temperature: -5°C to +45°C Make: Gira Order No. 5366 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx